??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
CQS/CDQS-XC8/XC9 - Adjustable Stroke Cylinder/Standard Type: Double Acting,Single Rod
Bill of material
CQSB16-5D-XC8
BORE
Bore Size
mm
MOUNT
Mounting style
(B) Through-hole/Both ends tapped (Standard)
MAGNET
Built-in magnet
AUTOSWITCH
Auto Switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
ACTION
Action
(D) Double acting
BODY
Body option
OMSC
Made to order
ADJUST
Stroke adjustment range
Stroke adjustment range (0 to 10mm)
THREAD
Thread on/off