??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CR-60-4040 - 40槽宽10.2系列铝型材--连接件-挤压角铝60×60×6系列
Bill of material
CR-60-4080-M5-ST
CODE
CR
C2
SYXC
40系列
GG
D
8.5 mm
W
mm
F
40 mm
JGDM
G
zl
g
JGZJ
T4
mm
Q
Q2
LM
LD
DQ
PD
M
C1
60
Q1
LM1
DQ1
Z1
mm
Z2
18.000 mm
S
mm
PDF
cr-60-4040.pdfcr-60-4040.pdf