??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Special Springs
Description
CR 7700 - Manifold System
Bill of material
CR 7700 - 125 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2.8 mm
D
Diameter
109.5 mm
P
Pressure
125 - 150 bar
PMIN
Pressione minima
25 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
6440 - 7730 daN
S
Surface
50.26 cm^2
W
Weight
Kg
B
135.0 mm
FILETTO
Thread dimensions
M 100 X 2