slovenčina
English
CRS 125 PB
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-P
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_p/cr_p_sc_asmtab.prj},{NB=CRS 125 PB},{ORDERNO=CRS 125 PB},{WDAB=125x40},{WHEEL=125 P-20},{LC=200},{H=160},{HD=12.5},{SR=111.5},{WB=Roller bearing},{VER1=P},{PPATH=../cr_asmtpl.prj},{VER2=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Rollenbau
Description
CR/CRS-P/PK/PB/PL/PLLB - Swivel castor
Bill of material
CRS 125 PB
ORDERNO
Article-number
CRS 125 PB
CRS 125 PB
WDAB
Wheel-Ø A x width B
125x40
125x40
mm
LC
Load capacity
200
200
kg
H
Overall height H
160
160
mm
HD
Hole-Ø
12.5
mm
SR
Swivel radius
111.5
111.5
mm
WB
Wheel bearing
Roller bearing
Roller bearing