您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 61030005068
HARTING
Interface connectors
D-Sub Subminiature D connectors
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/17/61/18132.prj},{NB=61030005068},{MANUID=61030005068},{QUANTITYMIN=100},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/05/09/4f61030000070.tif__web.png},{DESCSHORT=Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm},{DESCLONG=Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm},{MANUTYPEDESC=Crimp flange for Hood 50P 6,5 - 7,5mm},{SUPPLIERALTNO=61 03 000 5068},{MANUNAME=HARTING},{DELTIME=31},{AAO057=Crimp flange for Hood 50P 6,5 - 7,5mm},{AAU734=Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm},{AAW338=Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm},{COO=HU},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=357}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp flange for Hood 50P 6,5 - 7,5mm
Bill of material
HARTING 61030005068
MANUID
Product number of the Manufacturer
61030005068
PREVIEW
Preview
DESCSHORT
Short Description
Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm
DESCLONG
Long Description
Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm
MANUTYPEDESC
Manufacturer Type Description
Crimp flange for Hood 50P 6,5 - 7,5mm
SUPPLIERALTNO
Alternative product number
61 03 000 5068
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
31
AAO057
Product type
Crimp flange for Hood 50P 6,5 - 7,5mm
AAU734
Manufacturer product description
Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm
AAW338
Manufacturer product designation
Crimp flange, D-Sub 5, Inner diameter: 6.5 mm, Outer diameter: 7.5 mm
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink