카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
CRS-XBA1-WA-5-5-9B-R1-1L-N-N-N
IAI
Integrated Combination System
CRS Series
XY Base mounted
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{iai/integrated_combination_systems/crs_series/xy_base_mounted/crs_xba_asmtab.prj},{NB=CRS-XBA1-WA-5-5-9B-R1-1L-N-N-N(000)},{TYPE=CRS-XBA},{COM=1},{ENTYPE=WA},{S1=50},{S1X=[50:800/50]},{XVERS=RCP6-WSA14C},{XGANTRY=0},{XFIXINGBRACKET=11719203-10},{OPTCD1=},{S2=50},{S2X=[50:300/50]},{YVERS=RCP6-WSA12C},{YSLIDER=1},{YFIXINGBRACKET=11719210-10},{S3=90},{S3X=[90:190/50]},{ZVERS=RCP6-TA7R},{ZTRACK=1},{ZFIXINGBRACKET=11719216-10},{OPTB3=B},{CTR=R1},{LTC=1},{CT1=N},{CT2=N},{CT3=N},{CT3X='N', 'N : without Cable track', 'CT', 'CT : Cable track S Size' , 'CTM', 'CTM : Cable track M Size'},{OPTB4=},{WAXIS=WU-S},{OPTAFT=},{OPTWC=},{POSX=0},{POSY=0},{POSZ=0},{PPATH=xy_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
IAI
Description
CRS-XBA
Bill of material
CRS-XBA1-WA-5-5-9B-R1-1L-N-N-N
TYPE
Series - Type
CRS-XBA
COM
Combination
1
1
ENTYPE
Encoder type
WA
S1
1st axis - Stroke
OPTCD1
1st axis - Cable direction
Standard
CJT : Upper
CJR : Right
CJL : Left
CJB : Bottom
Standard
CJT : Upper
CJR : Right
CJL : Left
CJB : Bottom
S2
2nd axis - Stroke
S3
3rd axis - Stroke
OPTB3
3rd axis - Brake
B
CTR
Controller
R1
LTC
Cable length
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
CT1
1st Cable - track
N : without Cable track
CTM : Cable track M Size
CTL : Cable track L Size
CTXL : Cable track XL Size
N : without Cable track
CTM : Cable track M Size
CTL : Cable track L Size
CTXL : Cable track XL Size
CT2
2nd Cable - track
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
CTL : Cable track L Size
CT3
3rd Cable - track
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
N : without Cable track
CT : Cable track S Size
CTM : Cable track M Size
OPTB4
R axis - Brake
No
Yes
No
Yes
OPTAFT
Wrist Unit : Air fitting
No
Yes
No
Yes
OPTWC
Wrist Unit : cable collar
No
Yes
No
Yes
POSX
X axis : Slider position
POSY
Y axis : Slider position
POSZ
Z axis : Slider position