??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Azolgas
Description
CS-KC 1000 V2 - GAS SPRINGS - Power Compact Stroke
Bill of material
CS-KC 1000 016 V2,-,SKK 12R 1/8,G1/8,GPT
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
1060 daN
IIF
Initial Intermediate Forces (150 bar)
1060 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
1060 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Введите значение для HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
20 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
POWER COMPACT STROKE
SERIEN
Series
CS
INFO
Info Link
PDF data sheet