??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 49
HELP_VARIABLE
Company
SMC
Description
CS1/CDS1 - Air Cylinder/Standard Type Lube/Non-lube Type,Air-hydro Type
Bill of material
CS1L125-200N
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
TYPE
Type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
输入参数值: STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
TUBEMAT
Tubing material
THREAD1
Thread type
BOOT
Rod boot
CUSHION
Cushion
PRESSURE
Class 2 pressure vessel
THREAD2
Thread on/off
OMSC1
Rod type
OMSC2
Heat resistant specifications
OMSC3
Special scraper
OMSC4
Special material
OMSC5
Seal material
OMSC6
Rod side trunnion
OMSC7
Rod end bracket
OMSC8
Clevis pins with flat washer
SUFFIX
Suffix