??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cs1501_9er - Bel Power Solutions
Bill of material
CS1501-9ER
PN
Part Number
CS1501-9ER
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 15VDC, 6.5A, Input 28-140VDC, Inrush Current Limitation, Output Voltage Control Input
POWER
Power
96 W
VIN
Voltage Input
28-140 VDC
OV
Output Voltage
15 VDC
OC
Output Current
6,5 A
OT
Operating Temperature
-40 to 71 °C