您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
CS2B125-200A-XC9
SMC
actuators
linear_actuators
tie_rod
CS2 Air Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/actuators/linear_actuators/tie_rod/cs2/cs2_xc9_asmtab.prj},{NB=CS2B125-200A-XC9(0_0)},{BORE=125},{MAGNET=},{MOUNTING=(B) Basic},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=200},{POS=0},{BOOT=},{ADJUST=A},{THREAD2=0},{SMAX=1000},{J=M14x1.5},{MM=M30x1.5},{P=1/2},{Z=0.0},{Z1=0.0},{ZA=0.0},{ZB=0.0},{PPATH=cs2_xc9/assembly/cs2_xc9_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
CS2-XC9 - Adjustable Stroke Cylinder/Adjustable Retraction Type
Bill of material
CS2B125-200A-XC9
BORE
Bore size
125
125
mm
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
MOUNTING
Mounting
(B) Basic
(B) Basic
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
AUTOSWITCH
Auto switch type
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
BOOT
Rod boot
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
ADJUST
Stroke adjustment range
(A) Stroke adjustment range (0 to 25mm)
(B) Stroke adjustment range (0 to 50mm)
(A) Stroke adjustment range (0 to 25mm)
(B) Stroke adjustment range (0 to 50mm)
THREAD2
Thread on/off
on
off
on
off