??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
CSA Series
Bill of material
CSA-1410-C
MODEL
Model no.
CSA
THR
Thread size
S
Stroke
CUP
Front end cup
C : With front end cup
POS
mm
Enter value for POS
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
109.7 mm
B
88.5 mm
C
12.0 mm
D
4 mm
E
11.2 mm
F
72.5 mm
G
- mm
H
19 mm
I
5 mm
K
- mm
M
M14x1.5