??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CSA1-11P6E5-36.0G02
Bill of material
CSA1-11P6E5-36.0G02
PN
Part Number
CSA1-11P6E5-36.0G02
DESC
Description
Cinch Dura-Con DC Strip plug, 10 pin, 36", colored, keyed
CT
Connector Type
Plug
NOP
Number of Positions
10
IM
Insulation Material
Glass Filled Polyester
CG
Contact Gender
Pin
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Wire Leads
WT
Wire Type
PTFE Insulated, 24 AWG, Colored MIL-W-16878/4 Stranded Wire
WL
Wire Length
36 (914) INCH (mm)
WCC
Wire Color Coding
Colored, MIL-STD-681 System 1
GPP
Guide Pin Position
2
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
275 (135) °F (°C)
CRAT
Current Rating
3 Amps
WV
Withstanding Voltage
600 VAC RMS @ sea level
CRES
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170) oz (gm)
CWF
Contact Withdrawal Force
0.5 (14) oz (gm)