카탈로그: NKE
생성됨: 12.12.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NKE
CSB50AM-100-600-12.5-40WN-1-U
NKE
Conveyors
Timing Belt Conveyors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{nke/conveyors/timing_belt_conveyors/csb50am_asmtab.prj},{NB=CSB50AM-100-600-12.5-40WN-1-U},{MODEL=CSB50AM},{BP=100},{DBP=600},{RR=12.5},{MP=40},{MD=N},{MV=1},{MS=},{BRD=U},{IIC=},{PPATH=parts/csb50am_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
NKE
Description
CSB50AM
Bill of material
CSB50AM-100-600-12.5-40WN-1-U
CNSORDERNO
CSB50AM-100-600-12.5-40WN-1-U
BP
Belt pitch
mm
값 입력 BP
Belt pitch
mm
cm
inch
ft
확인
DBP
Distance between the pulleys
mm
값 입력 DBP
Distance between the pulleys
mm
cm
inch
ft
확인
RR
Reduction ratio of the gear head
12.5
15.0
18.0
25.0
30.0
36.0
50.0
60.0
75.0
90.0
100.0
120.0
150.0
180.0
12.5
15.0
18.0
25.0
30.0
36.0
50.0
60.0
75.0
90.0
100.0
120.0
150.0
180.0
MP
Motor power
40
W
MD
Motor direction
N: Normal
R: Reverse
N: Normal
R: Reverse
MV
Motor voltage
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
V
MS
Motor specification
No symbol: Induction motor
SC: Speed-control motor
No symbol: Induction motor
SC: Speed-control motor
BRD
Belt removal direction
U: Inside
S: Outside
U: Inside
S: Outside
IIC
Intermediate inside cover
No symbol: No
C: Yes
No symbol: No
C: Yes