??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
CSBF/CSBF-R
Bill of material
CSBF-15-H
MODEL
Model
CSBF : Full bore
ACT
Actuator
PS
Port size
BM
Body/seat material
A
65 mm
B
28 mm
C
97 mm
D
116.5 mm
E
Rc1/2 mm
INFOTEXT
Product Info
Product Info