??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CSF1680-0003-00000
Bill of material
ZPF000000000117693
PN
Part Number
ZPF000000000117693
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
ZPF000000000117693
TEINTERNALDESCRIPTION
TE Internal Description
DUMMY RECEPTACLE F 18P + PAINT GREY, UIC
PRODUCTTYPE
Product Type
Connector
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Aluminum
PREWIRED
Prewired
No
NUMBEROFPOSITIONS
Number of Positions
18
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
18
PRELOADED
Preloaded
No
SHELLMATERIAL
Shell Material
Aluminum
CONTACTTYPE
Contact Type
Socket
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 120 C [ -40 - 248 F ]
FLUIDRESISTANCE
Fluid Resistance
MoistureSpray
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
500 Cycles
FIELDSERVICEABLE
Field Serviceable
Yes