??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Greenconn
Description
CSGA107 - Series
Bill of material
CSGA107 -0597AA00A4AB
CNSTYPECODE
Order code
CSGA107-0597AA00A4AB
PIN
No.of Pins per Row
PLATING
Standard Plating
XX
Product form
S
Barrier position
MATERIAL1
Insulator Material
COLOR
color
MATERIAL2
Contact Material
PACK
Packing Options
A
Dimension Information
14.90 mm
B
Dimension Information
10.00 mm
C
Dimension Information
0.00