??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
CTC-Series
Bill of material
HellermannTyton 151-14312
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Fixing Element for Corrugated Tubing
MATERIAL
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
BLECHDICKEMIN
Panel thickness min.
mm
BLECHDICKEMAX
Panel thickness max.
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height H
mm
BREITEW
Width (W)
8.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
NENNMASS
Nominal diameter
mm
HOEHEH2
Height (H2)
mm
TELLER
Disc ∅
mm
URL1
Deeplink
Deeplink