??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CTE-30 - 连接件-活动铰链
Bill of material
CTE-30-ST
CNSORDERNO
Bestellnummer
CODE
CTE
C2
SYXC
30系列
GG
Q
LD
DQ
TD
M1
A
30 mm
H
49 mm
D1
d
8.5 mm
ZL
g
JGZJ
PDF
CTE.pdf
K
15.0 mm
K1
5.0 mm
K2
25.0 mm
K3
33.0 mm
K4
6.0 mm
S
mm