??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Cube Connector 25 - 1", 3D
Bill of material
093WW252N06
PARTNR
Part #
CUCO
Cube Connector 3D
Alu color / alu color
ASSET
Assembly Set
D1
12 mm
D2
7.2 mm
L
mm
N
6
R
2 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
76169910
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate