??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCM 200A-0-20-CFA-T-G
Bill of material
HARTING 20310200304
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20310200304
DESCSHORT
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
DESCLONG
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCM 200A-0-20-CFA-T-G
SUPPLIERALTNO
Alternative product number
20 31 020 0304
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAC078
Primary rated current In
200 A
AAC113
Secondary rated current
0.1 A
AAF703
max. input voltage
15 V
AAF704
min. primary voltage range
12 V
AAG535
weight
82 g
AAO057
Product type
Current Sensor HCM 200A-0-20-CFA-T-G
AAP798
Application standards
EN 50178
AAU734
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
AAW338
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,300 A, KN Turns ratio: 1 : 2000
BAB392
certificate/approval
CE
BAB511
measurement accuracy
0.5 %
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink