??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVDSB_E - Guided Flat Belt Conveyors - Head Drive, 3-Groove Frame (Pulley Dia. 50mm) For Food Transfer, Oil Resistant, White For Europe
Bill of material
CVDSB30E-50-500-40-TA230-IM-7.5-HS-A-5
PN
Part Number
CVDSB30E-50-500-40-TA230-IM-7.5-HS-A-5
TYPE
Type
CVDSB
H
Crosspiece Height H Selection
30E mm
B
B Selectable
mm
Enter value for B
B Selectable
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Output
40 W
MV
Voltage
V
MS
Specification
MGHR
Gear Head Ratio
BS
Belt Specification
HS (For Food Transfer, Oil Resistant, White)
MOM
Motor Manufacturer
NOC
Number of Crosspieces 1 pc. Increment
ALT1
Motor Reversed
ALT2
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT3
Post-Assembly Insertion Nuts
Q
Nut Quantity Q
M
ALT5
Motor with Terminal Box
ALT6
Conveyor Stand
SQ
Stand Qty.
HI
H 10mm Increment
mm
P
P 10mm Increment
mm
Z
Z 10mm Increment
mm