??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
CVGN - Flat Belt Conveyors - Center Drive, 2-Slot Frame, Dia. 30 - CE Compliant
Bill of material
CVGN-30-355-6-T100-IM-12.5-H-A
PN
Part Number
CVGN-30-355-6-T100-IM-12.5-H-A
TYPE
Type Selection
CVGN
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT2
Drive Section
MP
MP 1mm Increment
mm
ALT3
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT5
Roller Edge
ALT6
Motor Cover Window Type
ALT7
Brackets for Speed Controller Included
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M6 Slot Included
Q
Q Nut Quantity
M
ALT11
Motor with Electromagnetic Brake