目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
CVSE3-20A-35-02G-1
CKD
流體控制元件
切削液用元件
中、高壓用氣動式3口閥(切削液閥) CVE3・CVSE3
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ckd_cn/general_purpose_valve/components_for_coolant/cve3_cvse3-35_70_series/cvse3_35_70_asmtab.prj},{NB=CVSE3-20A-35-02G-1()},{IDNR=},{MODEL=CVSE3},{PS=20A: Rc3/4},{WPR=35},{BSC=0},{COIL=2G},{OPTSS=},{OPTT=},{OPTMP=},{ASMDIR=},{VOLT=-1},{INFOTEXT= Product Info},{X=3},{A=90},{B=40},{C=52},{CA=-},{CC=-},{G=Rc3/4},{G1=26.441},{H=-},{J=-},{J1=0},{J2=0},{K=M8 thread length 10},{K1=8},{K2=10},{PPATH=parts/cve3_cvse3_35_70_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
公司
CKD
描述
CVSE3-35/70 - Solenoid valve mounted type
明細表
CVSE3-20A-35-02G-1
MODEL
Model no.
CVSE3
PS
Port size
20A: Rc3/4
20A: Rc3/4
WPR
Working pressure range
35: 0 to 3.5 MPa
70: 0 to 7.0 MPa
35: 0 to 3.5 MPa
70: 0 to 7.0 MPa
BSC
Body/sealant combination
0: Standard, cast iron (plating) body, nitrile rubber sealant
B: Option, cast iron (plating), fluoro rubber sealant
0: Standard, cast iron (plating) body, nitrile rubber sealant
B: Option, cast iron (plating), fluoro rubber sealant
COIL
Coil
2G: Option, DIN terminal box (Pg9)
2H: Option, DIN terminal box + light (Pg9)
2J: Option, DIN terminal box (M12-4P connector)
2K: Option, DIN terminal box + light (M12-4P connector)
3T: Option, T type terminal box (G1/2)
3R: Option, T type terminal box + light (G1/2)
2G: Option, DIN terminal box (Pg9)
2H: Option, DIN terminal box + light (Pg9)
2J: Option, DIN terminal box (M12-4P connector)
2K: Option, DIN terminal box + light (M12-4P connector)
3T: Option, T type terminal box (G1/2)
3R: Option, T type terminal box + light (G1/2)
OPTSS
Option: Surge suppresor
Blank: No option
S: Surge suppressor
Blank: No option
S: Surge suppressor
OPTT
Option: Solenoid valve on the top
Blank: None
Blank: None
OPTMP
Option: Mounting plate
Blank: No options
B: Mounting plate
Blank: No options
B: Mounting plate
ASMDIR
Assembly direction
Blank: No options
X: Cylinder cover 90° rotation
Y: Cylinder cover 180° rotation
Z: Cylinder cover 270° rotation
R: Coil reversed 180°
Blank: No options
X: Cylinder cover 90° rotation
Y: Cylinder cover 180° rotation
Z: Cylinder cover 270° rotation
R: Coil reversed 180°
VOLT
Voltage
1: 100V AC (50/60Hz), 110V AC (60Hz)
2: 200V AC (50/60Hz), 220V AC (60Hz)
3: 24V DC
1: 100V AC (50/60Hz), 110V AC (60Hz)
2: 200V AC (50/60Hz), 220V AC (60Hz)
3: 24V DC
INFOTEXT
產品信息
產品信息
POS
Position of Pg9
A
90
90
mm
B
40
40
mm
C
52
52
mm
CA
-
-
mm
CC
-
-
mm
D
102
102
mm
E
199
199
mm
F
77
77
mm
G
Rc3/4
Rc3/4
H
-
-
mm
J
-
-
K
M8 thread length 10
M8 thread length 10
L
79.5
79.5
mm
M
25
25
mm
N
64.5
64.5
mm
P
11 x 15
11 x 15
mm
Q
125
125
mm
R
145
145
mm
S
35
35
mm
T
3.2
3.2
mm
U
62.5
62.5
mm