??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSFA - Flat Belt Conveyors Full Width Belt Type - Head Drive 2-Groove Frame Type (Pulley Dia. 30mm)
Bill of material
CVSFA-60-280-6-T100-IM-12.5-H-A
PN
Part Number
CVSFA-60-280-6-T100-IM-12.5-H-A
TYPE
Type Selection
CVSFA
B
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
FYASE
FYA Specification
FYA
FYA (Additional Counterbore) 5mm Increment
mm
ALT1
Motor Reversed
ALT6
Motor Cover Window Type
ALT7
Brackets for Speed Controller Included
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M6 Slot Included
Q
Q Nut Quantity
M
ALT12
Motor with Terminal Box