??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
CVSJA - Flat Belt Conveyors Short Type - With Meandering Prevention Crosspiece, Center Drive 2-Groove Frame Type (Pulley Dia. 30mm)
Bill of material
CVSJA-50-220-6-T100-IM-12.5-H-A
PN
Part Number
CVSJA-50-220-6-T100-IM-12.5-H-A
TYPE
Type Selection
CVSJA
B
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT2
Drive Section
MP
MP 1mm Increment
mm
ALT7
Brackets for Speed Controller
ALT10
Post-Assembly Insertion Nuts for M6 Slot Included
Q
Q Nut Quantity
M