??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSPC - Plastic Chain Conveyors - Single Track, Head Drive, 3-Groove Frame (Sprocket Dia. 57mm)
Bill of material
CVSPC-20-350-6-T100-IM-12.5-H-B
PN
Part Number
CVSPC-20-350-6-T100-IM-12.5-H-B
TYPE
Type
CVSPC
B
B Selectable
20 mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
PS
Plastic Chain Belt Specifications
MOM
Motor Maker Selection
ALT1
Motor Reversed
ALT2
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT3
Motor Cover Window Type
ALT4
Brackets for Speed Controller Included
ALT5
Post-Assembly Insertion Nuts
Q
Nut Quantity
M
ALT6
Motor with Terminal Box
ALT7
Orthogonal Axis Gear Head