??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
CVSPCE - Plastic Chain Conveyors - Single Track, Head Drive, 3-Groove Frame (Sprocket Dia. 57mm) For Europe
Bill of material
CVSPCE-20-350-6-TA230-IM-12.5-H-A
PN
Part Number
CVSPCE-20-350-6-TA230-IM-12.5-H-A
TYPE
Type
CVSPCE
B
B Selectable
20 mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
PS
Plastic Chain Belt Specifications
MOM
Motor Maker Selection
ALT1
Motor Reversed
ALT2
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT3
Motor Cover Window Type
ALT4
Brackets for Speed Controller Included
ALT5
Post-Assembly Insertion Nuts
Q
Nut Quantity
M
ALT6
Motor with Terminal Box
ALT7
Orthogonal Axis Gear Head