??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSTC - Timing Belt Conveyors Narrow Type - Single Track Head Drive 2-Groove/3-Groove Frame Type (Pulley Dia. 19mm/20mm)
Bill of material
CVSTC-10-245-6-T100-IM-12.5-H-A
PN
Part Number
CVSTC-10-245-6-T100-IM-12.5-H-A
TYPE
Type Selection
CVSTC
B
B Selectable
mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
6 W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
FYASE
FYA Specification
FYA
FYA (Additional Counterbore) 5mm Increment
mm
ALT1
Motor Reversed
ALT7
Brackets for Speed Controller Included
ALT10
Post-Assembly Insertion Nuts for M6 Slot Included
Q
Q Nut Quantity
M
ALT12
Motor with Terminal Box