CXWL16-25R
SMC
bp2_combination_cylinder
CXW Slide Unit/Built-in Shock Absorber
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp2_combination_cylinder/cxw/cxwl_asmtab.prj},{NB=CXWL16-25R(0_0_0)},{CYLINDER=},{BEAR=(L) Ball bushing bearing},{BORE=16},{THREAD1=},{STROKE=25},{POS=0},{LOCK=R},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STOP=0},{OMSC=},{THREAD2=0},{PPATH=cxwl/assembly/cxwl_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
SMC
Description
CXWL/CDBXWL/CDPXWL - Slide Unit/Built-in Shock Absorber:Ball Bushing Bearing Type
Bill of material
CXWL16-25R
CYLINDER
Cylinder with auto switch
(-) Without autoswitch
(DB) With auto switch/Housing mounting
(DP) With auto switch/Plate mounting
(-) Without autoswitch
(DB) With auto switch/Housing mounting
(DP) With auto switch/Plate mounting
BEAR
Bearing type
(L) Ball bushing bearing
BORE
Bore size
16
16
mm
THREAD1
Port thread type
(-) M thread
(-) M thread
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
LOCK
End lock
(R) End lock
(-) None
(R) End lock
(-) None
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) Without order
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-X168) CX helical insert thread
(-X146) Hollow piston rod
(-X169) 2 built-in magnets
(-XC22) Fluororubber seals
(-) Without order
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-X168) CX helical insert thread
(-X146) Hollow piston rod
(-X169) 2 built-in magnets
(-XC22) Fluororubber seals
THREAD2
Thread on/off
on
off
on
off