??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® distribution box - Distribution module
Bill of material
CDB2015D-FCS-ET64-A00 (MN 50021139)
CNSORDERNO
Order number
CDB2015D-FCS-ET64-A00
MN
Material number
MN 50021139
PRODFAM
Product family
cyber® distribution box
CAP
Sealing cap connector
DC
Supply voltage
+12 ... +60 Vdc
RCT
Rated current (input)
30 A
MC
Maximum current (input)
45 (for 5 s) A
RCT1
Rated current (output)
15 A
MC1
Maximum current (output)
30 (for 5 s) A
G
Weight
750 g
MP
Mounting position
any
C
Cooling
convection
IP
Protection class
IP65
AT
Ambient temperature
0 ... +55 °C
PD
Pollution degree
2
FEL
Fieldbus interface
Ethernet-based
ISV
Input supply voltage
1
OSV
Output supply voltage
6
IFEL
Inputs fieldbus interface
2
OFEL
Outputs fieldbus interface
2
COAEBR
Connection of an external ballast resistor
No
AP
Approval
NRTL, CE
GS
Applicable Standards
CE, REACh, RoHS, cTUVus
CTN
Customs tariff number - code
85371098
CTND
Customs tariff number Description
Device combinations for power distribution for a voltage of ≤ 1,000 V