??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTENSTEIN
Description
cyber® dynamic motor - brushless servo motors
Bill of material
MRSR016B-010C-2C0BS-HF0GSN-NNN-S/L-KABEL 016HF-0500-BFS0-11/3(Materialnummer 50013342-00-0+50013347-00-0)
CNSORDERNO
Order number
MRSR016B-010C-2C0BS-HF0GSN-NNN-S/L-KABEL 016HF-0500-BFS0-11/3
MN
Material number
50013342-00-0+50013347-00-0
PRODFAM
Product family
cyber® dynamic motor
SIZE
Size
mm
TYP
Design
FS
Encoder
CONN
Motor cable electrical interface
BR
Brake
MCL
Motor cable length
m
DC
DC bus voltage
48 Vdc
MT
Maximum torque
0.035 Nm
CST
Continuous stall torque
0.012 Nm
NLS
No-load speed
22.918 min-1
CSC
Continuous stall current
0.52 A
G
Weight*
0.11 kg
AT
Ambient temperature
20 °C
TC
Torque constant
0.024 Nm
VC
Voltage constant
0.020 Vs
MTC
Motor constant
0.005 Nm⁄√W
MWT
Maximum winding temperature
120 °C
TR
Thermal resistance
12.92 K/W
MP
Maximum power
33 W
MC
Maximum current
1.5 A
RPW
Rated power
8 W
RT
Rated torque
0.01 Nm
RCT
Rated current
0.4 A
RSD
Rated speed
10398 min-1
MTR
Motor terminal resistance
13.34 Ω
MTI
Motor terminal inductance
2.47 mH
ETC
Electrical time constant
0.18 ms
NPP
Number of pole pairs
4
IAP
Inertia active part
6.0E-08 kgm^2
GS
Applicable Standards
CE, REACh, RoHS
CTN
Customs tariff number
85011010
CTND
Customs tariff number Description
Synchronous motors with a power of <= 18W
LINK
Characteristic
Open PDF