3NC23160MK
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Safety fuse inserts
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{siemens/27/27-14/27-14-20/27-14-20-02.prj},{NB=3NC23160MK},{MANUID=3NC23160MK},{AAG184=1500},{AAS574=16},{AAS575=MIN},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=5},{QUANTITYINT=5},{CTC=85361050},{SUPPLIERALTNO=3NC2316-0MK},{IMAGE=../../../_pool_/e7/d1/p_i201_xx_08191p.png},{DESCSHORT=SITOR cylindrical fuse, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: ...},{DESCLONG=SITOR cylindrical fuse link, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: 1000 V},{EAN=4001869497365},{MANUNAME=Siemens},{MANUTYPEDESC=SITOR cylindrical fuse link, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: 10},{AAC824=16},{AAH329=false},{COO=CZ},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{LINK_TO_TECHNICAL_DATA_SHEET=Link to technical data sheet}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 138
HELP_VARIABLE
Company
SIEMENS
Description
Cylindrical fuse (safety fuse)
Bill of material
3NC23160MK
MANUID
Product number of the Manufacturer
3NC23160MK
3NC23160MK
SUPPLIERALTNO
Alternative product number
3NC2316-0MK
3NC2316-0MK
IMAGE
image
../../../_pool_/e7/d1/p_i201_xx_08191p.png
../../../_pool_/e7/d1/p_i201_xx_08191p.png
DESCSHORT
Short Description
SITOR cylindrical fuse, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: ...
SITOR cylindrical fuse, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: ...
DESCLONG
Long Description
SITOR cylindrical fuse link, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: 1000 V
SITOR cylindrical fuse link, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: 1000 V
EAN
4001869497365
4001869497365
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SITOR cylindrical fuse link, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: 10
SITOR cylindrical fuse link, 22x127 mm, 16 A, gS, Un AC: 1500 V, Un DC: 10
AAC824
Nominal current
16
16
A
AAG184
rated voltage (value)
1500
1500
AAH329
striker present
false
false
AAS574
Rated current [In] for the power loss specification
16
16
A
AAS575
Power loss per pole, current-dependent [PlIp]
W
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
5
5
QUANTITYINT
Quantity Scale
5
5
COO
Country of origin
CZ
CZ
CTC
Customs tariff number
85361050
85361050
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data