??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
CZ - Ganci
Bill of material
7317500
CODE
code
7317500
MOD
Modello
CZ/25
A
20 mm
B
30 mm
C
25 mm
D
2 mm
D1
5 mm
F
26 mm
WGT
weight
21.22 g
MAT
Materiale
Ferro zincato