??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
D-Lok Medium Duty Two-Bolt Flange Inch Dimension - D-LOK
Bill of material
128838
SERIES
Series
SS
Shaft Size
Inch
PN
Part Number
DESCRIPTION
Description
W
Weight
lbs
A
Inch
B
Inch
C
Inch
D
Inch
F
Bolt Diameter
Inch
H
Inch
J
Inch
L
Inch
M
Inch
N
Inch
CS
Static Capacity
lbs
CD
Dynamic Capacity
lbs
BN
Balls No.
BD
Balls Diameter
PDI
Pitch Diameter
Inch
IC
Internal Clearance (C3) .0001
SC
Collar Screw Size
TC
Collar Screw Torque
lbs
MH
Housing Materials
C.I.
IR
Inner Ring Materials
4118
OR
Outer Ring Materials
52100
R
Retainer Materials
NYLON 6-6
MB
Balls Materials
52100
SM
Static Misalig
±2