127631
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_ez_tap_asmtab_m.prj},{NB=127631},{SERIES=205},{SS=25},{PN=127631},{DESCRIPTION=TB-DLEZ-25M-PCR},{W=0.47},{A=36.6},{B=82.6},{C=37.8},{D=50.8},{J=73.4},{L=50.5},{M=36.5},{N=10.2},{R=M10x1.5},{R1=10},{S=22.4},{CAPS=1565},{CAPD=3146},{KDM=8.376},{BOD=52.000},{NDM=10.000},{PPATH=p2b_ez_tap_body_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
D-Lok Tapped Base Metric Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed Tapped Base Pillow Blocks
Bill of material
127631
SERIES
Series
205
205
SS
Shaft Size
25
25
mm
PN
Part No.
127631
127631
DESCRIPTION
Description
TB-DLEZ-25M-PCR
TB-DLEZ-25M-PCR
W
Weight
0.47
0.47
kg
A
36.6
36.6
mm
B
82.6
82.6
mm
C
37.8
37.8
mm
D
50.8
50.8
mm
J
73.4
73.4
mm
L
50.5
50.5
mm
M
36.5
36.5
mm
N
10.2
10.2
mm
R
M10x1.5
M10x1.5
S
22.4
22.4
mm