??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB 15M-IDC
Bill of material
HARTING 09662287700
MANUID
Product number of the Manufacturer
09662287700
PREVIEW
Preview
DESCSHORT
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 2
DESCLONG
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D-SUB 15M-IDC
SUPPLIERALTNO
Alternative product number
09 66 228 7700
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink