??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB, FE HIGH-END AWG 20-24 CRIMP CONT
Bill of material
HARTING 09670008676
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670008676
DESCSHORT
Short Description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
DESCLONG
Long Description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
D-SUB, FE HIGH-END AWG 20-24 CRIMP CONT
SUPPLIERALTNO
Alternative product number
09 67 000 8676
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
25
AAB202
Insulation stripped length
4 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.52 mm²
AAB935
min. connectable conductor cross-section
0.25 mm²
AAC202
Material of the contact coat
Noble metal over Ni
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D-SUB, FE HIGH-END AWG 20-24 CRIMP CONT, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20, D-SUB, FE HIGH-END AWG 20-24 CRIMP CONT
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink