??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE STAMPED SOLDER CUP 25 AU2
Bill of material
HARTING 09672254715
MANUID
Product number of the Manufacturer
09672254715
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB FE STAMPED SOLDER CUP 25 AU2
SUPPLIERALTNO
Alternative product number
09 67 225 4715
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
65
AAO742
Brand
D-Sub
AAT080
Pole number
25
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink