??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE STAMPED SOLDER CUP 9P AU2
Bill of material
HARTING 09672094715
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09672094715
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
D SUB FE STAMPED SOLDER CUP 9P AU2
SUPPLIERALTNO
Alternative product number
09 67 209 4715
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
65
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink