??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA STR 26P PL3
Bill of material
HARTING 09562617700
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09562617700
DESCSHORT
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Male, Size: D-Sub 2
DESCLONG
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 26, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
MANUTYPEDESC
Manufacturer Type Description
D SUB HD MA STR 26P PL3
SUPPLIERALTNO
Alternative product number
09 56 261 7700
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO742
Brand
D-Sub
AAT080
Pole number
26
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink