??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA 50 pole antistatic plastic dust
Bill of material
HARTING 09670500612
MANUID
Product number of the Manufacturer
09670500612
PREVIEW
Preview
DESCSHORT
Short Description
Protection cover, for male connectors, Antistatic, Size: D-Sub 5, Thermoplastic
DESCLONG
Long Description
Protection cover, for male connectors, Antistatic, Size: D-Sub 5, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
D SUB MA 50 pole antistatic plastic dust
SUPPLIERALTNO
Alternative product number
09 67 050 0612
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO057
Product type
D SUB MA 50 pole antistatic plastic dust
AAS461
Size
D-Sub 5
AAU734
Manufacturer product description
Protection cover, for male connectors, Antistatic, Size: D-Sub 5, Thermoplastic
AAW338
Manufacturer product designation
Protection cover, for male connectors, Antistatic, Size: D-Sub 5, Thermoplastic
BAA351
color
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39235090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink