??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 20 A S POWER CONTACT PL3
Bill of material
HARTING 09691827421
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09691827421
DESCSHORT
Short Description
Crimp contact, Straight, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12
DESCLONG
Long Description
Crimp contact, Straight, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED FE 20 A S POWER CONTACT PL3
SUPPLIERALTNO
Alternative product number
09 69 182 7421
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
4 mm²
AAB935
min. connectable conductor cross-section
2.500 mm²
AAC202
Material of the contact coat
0.2 µm Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB MIXED FE 20 A S POWER CONTACT PL3, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
50
AAU734
Manufacturer product description
Crimp contact, Straight, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12
AAW338
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 4 mm², AWG 14 ... AWG 12, D SUB MIXED FE 20 A S POWER CONTACT PL3
BAA039
max. operating ambient temperature
155 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink