您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09691825821
HARTING
Interface connectors
D-Sub Subminiature D connectors
Contacts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/17/339/10184.prj},{NB=09691825821},{MANUID=09691825821},{AAB202=4.500},{AAB785=5.310},{AAB935=2.540},{AAS465=500},{BAA039=155},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85369010},{PREVIEW=../../../_pool_/ce/07/5a0969181x421.tif__web.png},{DESCSHORT=Crimp contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)},{DESCLONG=Crimp contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12},{MANUTYPEDESC=D SUB MIXED FE 20 A SHORT CRIMP POWER CO},{SUPPLIERALTNO=09 69 182 5821}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 20 A SHORT CRIMP POWER CO
Bill of material
HARTING 09691825821
MANUID
Product number of the Manufacturer
09691825821
PREVIEW
Preview
DESCSHORT
Short Description
Crimp contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)
DESCLONG
Long Description
Crimp contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED FE 20 A SHORT CRIMP POWER CO
SUPPLIERALTNO
Alternative product number
09 69 182 5821
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
17
AAB202
Insulation stripped length
4.500
mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
5.310
mm^2
AAB935
min. connectable conductor cross-section
2.540
mm^2
AAC202
Material of the contact coat
0.76 µm Au / 0.2 µm Au (mating side / termination side)
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB MIXED FE 20 A SHORT CRIMP POWER CO, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
AAW338
Manufacturer product designation
Crimp contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), D SUB MIXED FE 20 A SHORT CRIMP POWER CO
BAA039
max. operating ambient temperature
155
°C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink