??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 40 A S POWER CONTACT PL3
Bill of material
HARTING 09691817423
MANUID
Product number of the Manufacturer
09691817423
PREVIEW
Preview
DESCSHORT
Short Description
Solder contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
DESCLONG
Long Description
Solder contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED FE 40 A S POWER CONTACT PL3
SUPPLIERALTNO
Alternative product number
09 69 181 7423
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
7.500 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
16.620 mm^2
AAB935
min. connectable conductor cross-section
6.610 mm^2
AAC202
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB MIXED FE 40 A S POWER CONTACT PL3, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
200
AAU734
Manufacturer product description
Solder contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
AAW338
Manufacturer product designation
Solder contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED FE 40 A S POWER CONTACT PL3
BAA039
max. operating ambient temperature
155 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink