??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE CRIMP COAX 75 OHMS-PL3
Bill of material
HARTING 09691827230
MANUID
Product number of the Manufacturer
09691827230
PREVIEW
Preview
DESCSHORT
Short Description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
DESCLONG
Long Description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED FE CRIMP COAX 75 OHMS-PL3
SUPPLIERALTNO
Alternative product number
09 69 182 7230
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys, Plastic
AAO057
Product type
D SUB MIXED FE CRIMP COAX 75 OHMS-PL3, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
200
AAU734
Manufacturer product description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
AAW338
Manufacturer product designation
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω, D SUB MIXED FE CRIMP COAX 75 OHMS-PL3
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366910
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink