??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_
Bill of material
HARTING 09691827232
MANUID
Product number of the Manufacturer
09691827232
PREVIEW
Preview
DESCSHORT
Short Description
Coaxial contact, Straight, for cables RG 59, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
DESCLONG
Long Description
Coaxial contact, Straight, for cables RG 59, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_
SUPPLIERALTNO
Alternative product number
09 69 182 7232
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys, Plastic
AAO057
Product type
D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
200
AAU734
Manufacturer product description
Coaxial contact, Straight, for cables RG 59, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω
AAW338
Manufacturer product designation
Coaxial contact, Straight, for cables RG 59, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 75 Ω, D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366910
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink