??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
Bill of material
HARTING 09691815143
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09691815143
DESCSHORT
Short Description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni
DESCLONG
Long Description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
SUPPLIERALTNO
Alternative product number
09 69 181 5143
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Noble metal over Ni
AAC207
Material of the contact
Other copper alloys, Plastic
AAO057
Product type
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
AAW338
Manufacturer product designation
Coaxial contact, Straight, for cables RG 58 CU, 141 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
BAA039
max. operating ambient temperature
135 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366910
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink