??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 10A S4 sold.pow.contact
Bill of material
HARTING 09692815420
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09692815420
DESCSHORT
Short Description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
DESCLONG
Long Description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED MA 10A S4 sold.pow.contact
SUPPLIERALTNO
Alternative product number
09 69 281 5420
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1 mm²
AAB935
min. connectable conductor cross-section
0.5 mm²
AAC202
Material of the contact coat
Noble metal over Ni
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB MIXED MA 10A S4 sold.pow.contact, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
AAW338
Manufacturer product designation
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16, D SUB MIXED MA 10A S4 sold.pow.contact
BAA039
max. operating ambient temperature
155 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink