??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA 40 A SOLDER POWER CONTACT
Bill of material
HARTING 09692817423
MANUID
Product number of the Manufacturer
09692817423
PREVIEW
Preview
DESCSHORT
Short Description
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
DESCLONG
Long Description
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED MA 40 A SOLDER POWER CONTACT
SUPPLIERALTNO
Alternative product number
09 69 281 7423
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
11
AAB202
Insulation stripped length
7.500 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
16.620 mm^2
AAB935
min. connectable conductor cross-section
6.610 mm^2
AAC202
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB MIXED MA 40 A SOLDER POWER CONTACT, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
200
AAU734
Manufacturer product description
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
AAW338
Manufacturer product designation
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED MA 40 A SOLDER POWER CONTACT
BAA039
max. operating ambient temperature
155 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink