??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA PNEUMATIC CONTACT_2,6 mm
Bill of material
HARTING 09692870061
MANUID
Product number of the Manufacturer
09692870061
PREVIEW
Preview
DESCSHORT
Short Description
Pneumatic contact, Male, German silver
DESCLONG
Long Description
Pneumatic contact, Male, German silver
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED MA PNEUMATIC CONTACT_2,6 mm
SUPPLIERALTNO
Alternative product number
09 69 287 0061
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB754
Contact design
Pin
AAC207
Material of the contact
Other non-copper allows
AAO057
Product type
D SUB MIXED MA PNEUMATIC CONTACT_2,6 mm, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAU734
Manufacturer product description
Pneumatic contact, Male, German silver
AAW338
Manufacturer product designation
Pneumatic contact, Male, German silver, D SUB MIXED MA PNEUMATIC CONTACT_2,6 mm
BAA039
max. operating ambient temperature
60 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink